(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Dowel pins developed for positioning molds, jigs, etc.
[Features]
· Made of chromium molybdenum steel, a material with a high shear strength. Performs reliably with thrust loads.
· The top surface has an especially smooth finish.
· Has a high surface hardness, minimizing the risk of galling.
· Has a tolerance range of 5 μm, with no sense of variation during use.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal Dia. | Length |
---|---|---|---|---|---|---|---|---|
฿ 11.61 | DOWEL PIN | 1 Piece(s) | Same day | 10 | 3 | 10 | ||
฿ 11.43 | OKT DOWEL PIN | 1 Piece(s) | 7 Day(s) | 10 | 3 | 12 | ||
฿ 49.21 ฿ 34.55 | DOWEL PIN | 1 Piece(s) | Same day | 10 | 3 | 15 | ||
฿ 11.43 | OKT DOWEL PIN | 1 Piece(s) | 7 Day(s) | 10 | 3 | 16 | ||
฿ 13.34 ฿ 8.53 | DOWEL PIN | 1 Piece(s) | Same day | 10 | 3 | 20 | ||
฿ 13.49 | OKT DOWEL PIN | 1 Piece(s) | 7 Day(s) | 10 | 3 | 25 | ||
฿ 14.29 | OKT DOWEL PIN | 1 Piece(s) | 7 Day(s) | 10 | 3 | 30 | ||
฿ 20.18 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 3 | 35 | |
฿ 22.86 | OKT DOWEL PIN | 1 Piece(s) | 5 Day(s) | 10 | 3 | 40 | ||
฿ 11.43 | OKT DOWEL PIN | 1 Piece(s) | 7 Day(s) | 10 | 4 | 10 | ||
฿ 11.43 | OKT DOWEL PIN | 1 Piece(s) | 7 Day(s) | 10 | 4 | 12 | ||
฿ 13.34 | DOWEL PIN | 1 Piece(s) | 5 Day(s) | 10 | 4 | 15 | ||
฿ 13.52 | OKT DOWEL PIN | 1 Piece(s) | 7 Day(s) | 10 | 4 | 16 | ||
฿ 14.29 | OKT DOWEL PIN | 1 Piece(s) | 7 Day(s) | 10 | 4 | 20 | ||
฿ 18.10 | OKT DOWEL PIN | 1 Piece(s) | 5 Day(s) | 10 | 4 | 25 | ||
฿ 15.46 ฿ 7.14 | DOWEL PIN | 1 Piece(s) | Same day | 10 | 4 | 30 | ||
฿ 19.05 | OKT DOWEL PIN | 1 Piece(s) | 7 Day(s) | 10 | 4 | 35 | ||
฿ 19.05 | OKT DOWEL PIN | 1 Piece(s) | 7 Day(s) | 10 | 4 | 40 | ||
฿ 39.08 ฿ 13.65 | DOWEL PIN | 1 Piece(s) | Same day | 10 | 5 | 10 | ||
฿ 14.29 | OKT DOWEL PIN | 1 Piece(s) | 7 Day(s) | 10 | 5 | 12 | ||
฿ 18.10 ฿ 16.50 | DOWEL PIN | 1 Piece(s) | Same day | 10 | 5 | 15 | ||
฿ 18.10 | OKT DOWEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 16 | |
฿ 16.98 | DOWEL PIN | 1 Piece(s) | 5 Day(s) | 10 | 5 | 20 | ||
฿ 20.00 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 5 | 25 | |
฿ 21.91 | OKT DOWEL PIN | 1 Piece(s) | 5 Day(s) | 10 | 5 | 30 | ||
฿ 23.81 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 5 | 35 | |
฿ 25.80 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 5 | 40 | |
฿ 27.62 | OKT DOWEL PIN | 1 Piece(s) | 5 Day(s) | 10 | 5 | 45 | ||
฿ 27.16 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 5 | 50 | |
฿ 34.57 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 5 | 55 | |
฿ 34.73 | OKT DOWEL PIN | 1 Piece(s) | Available | 40 Day(s) | 10 | 5 | 60 | |
฿ 19.05 ฿ 18.42 | DOWEL PIN | 1 Piece(s) | Same day | 10 | 6 | 16 | ||
฿ 32.08 | DOWEL PIN | 1 Piece(s) | 5 Day(s) | 10 | 6 | 20 | ||
฿ 23.81 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 6 | 25 | |
฿ 112.61 ฿ 78.93 | DOWEL PIN | 1 Piece(s) | Same day | 10 | 6 | 30 | ||
฿ 27.62 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 6 | 35 | |
฿ 30.34 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 6 | 40 | |
฿ 32.31 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 6 | 45 | |
฿ 32.62 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 6 | 50 | |
฿ 32.43 | OKT DOWEL PIN | 1 Piece(s) | 5 Day(s) | 10 | 6 | 60 | ||
฿ 35.50 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 6 | 65 | |
฿ 39.39 | OKT DOWEL PIN | 1 Piece(s) | 5 Day(s) | 10 | 6 | 70 | ||
฿ 26.40 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 8 | 16 | |
฿ 28.58 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 8 | 20 | |
฿ 31.10 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 8 | 25 | |
฿ 30.30 | OKT DOWEL PIN | 1 Piece(s) | 5 Day(s) | 10 | 8 | 30 | ||
฿ 35.95 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 8 | 35 | |
฿ 39.99 | OKT DOWEL PIN | 1 Piece(s) | 5 Day(s) | 10 | 8 | 40 | ||
฿ 36.57 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 8 | 45 | |
฿ 40.61 | OKT DOWEL PIN | 1 Piece(s) | 5 Day(s) | 10 | 8 | 50 | ||
฿ 48.52 | OKT DOWEL PIN | 1 Piece(s) | 5 Day(s) | 10 | 8 | 55 | ||
฿ 47.18 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 8 | 60 | |
฿ 48.09 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 8 | 65 | |
฿ 48.40 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 8 | 70 | |
฿ 50.62 ฿ 27.69 | DOWEL PIN | 1 Piece(s) | Same day | 10 | 8 | 75 | ||
฿ 49.02 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 8 | 80 | |
฿ 60.02 ฿ 33.25 | DOWEL PIN | 1 Piece(s) | Same day | 10 | 8 | 90 | ||
฿ 30.46 | OKT DOWEL PIN | 1 Piece(s) | 5 Day(s) | 10 | 10 | 20 | ||
฿ 32.74 | OKT DOWEL PIN | 1 Piece(s) | 5 Day(s) | 10 | 10 | 25 | ||
฿ 35.09 | OKT DOWEL PIN | 1 Piece(s) | 5 Day(s) | 10 | 10 | 30 | ||
฿ 46.26 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 35 | |
฿ 46.99 | OKT DOWEL PIN | 1 Piece(s) | 5 Day(s) | 10 | 10 | 40 | ||
฿ 64.77 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 45 | |
฿ 48.87 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 50 | |
฿ 72.12 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 55 | |
฿ 52.21 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 60 | |
฿ 68.56 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 65 | |
฿ 69.63 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 70 | |
฿ 73.72 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 75 | |
฿ 76.32 | OKT DOWEL PIN | 1 Piece(s) | Available | 43 Day(s) | 10 | 10 | 90 | |
฿ 103.86 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 100 | |
฿ 63.47 | OKT DOWEL PIN | 1 Piece(s) | 5 Day(s) | 10 | 12 | 30 | ||
฿ 69.53 | OKT DOWEL PIN | 1 Piece(s) | 7 Day(s) | 10 | 12 | 35 | ||
฿ 61.73 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 12 | 40 | |
฿ 64.77 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 12 | 45 | |
฿ 65.55 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 12 | 50 | |
฿ 66.77 | OKT DOWEL PIN | 1 Piece(s) | Available | 35 Day(s) | 10 | 12 | 55 | |
฿ 68.15 | OKT DOWEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 60 | |
฿ 85.27 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 12 | 70 | |
฿ 85.89 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 12 | 75 | |
฿ 86.51 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 12 | 80 | |
฿ 106.04 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 12 | 90 | |
฿ 108.19 | OKT DOWEL PIN | 1 Piece(s) | 7 Day(s) | - | 12 | 100 | ||
฿ 70.18 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 13 | 30 | |
฿ 71.56 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 13 | 35 | |
฿ 72.34 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 13 | 40 | |
฿ 81.58 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 13 | 45 | |
฿ 82.51 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 13 | 50 | |
฿ 86.31 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 13 | 55 | |
฿ 97.53 | OKT DOWEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 13 | 65 |
Loading...
Shaft Dia. Tolerance | Negative Tolerance | Shape | Straight | End Shape | Standard |
---|---|---|---|---|---|
Material | SCM445 | Properties | General | Surface Treatment | No |
Sales Unit | Low Quantity (can be purchased from one) | Material | SCM445 | Hardened | Available |
Tolerance | 0/-0.005 |
How can we improve?
How can we improve?