1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Dowel Pin B Type

Dowel Pin B Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 11.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Dowel pins developed for positioning molds, jigs, etc.
[Features]
· Made of chromium molybdenum steel, a material with a high shear strength. Performs reliably with thrust loads.
· The top surface has an especially smooth finish.
· Has a high surface hardness, minimizing the risk of galling.
· Has a tolerance range of 5 μm, with no sense of variation during use.

Part Number
DP-3X6
DP-3X8
DP-3X10
DP-3X12
DP-3X15
DP-3X16
DP-3X20
DP-3X25SALE
DP-3X30
DP-3X35
DP-3X40
DP-3X45
DP-3X50
DP-4X8
DP-4X10
DP-4X12
DP-4X15
DP-4X16
DP-4X20
DP-4X25
DP-4X30
DP-4X35
DP-4X40
DP-4X45
DP-4X50
DP-5X8
DP-5X10
DP-5X12
DP-5X15
DP-5X16
DP-5X20
DP-5X25
DP-5X35
DP-5X40
DP-5X45
DP-5X60
DP-6X10
DP-6X12
DP-6X15
DP-6X16
DP-6X20
DP-6X25
DP-6X30
DP-6X35
DP-6X40
DP-6X45
DP-6X50
DP-6X55
DP-6X60
DP-6X65
DP-8X15
DP-8X16
DP-8X20
DP-8X25
DP-8X30
DP-8X35
DP-8X40
DP-8X45
DP-8X50
DP-8X55
DP-8X60
DP-8X65
DP-8X70
DP-8X75
DP-8X80
DP-8X90
DP-10X20
DP-10X25
DP-10X30
DP-10X35
DP-10X40
DP-10X45
DP-10X50
DP-10X55
DP-10X60
DP-10X65
DP-10X70
DP-10X75
DP-10X80
DP-10X90
DP-10X100
DP-12X30
DP-12X35
DP-12X40
DP-12X45
DP-12X50
DP-12X55
DP-12X60
DP-12X65
DP-12X70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Dia. Length

฿ 11.43

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 1036

฿ 11.43

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 1038

฿ 11.43

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10310

฿ 11.43

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 10312

฿ 11.43

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 10315

฿ 11.43

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 10316

฿ 13.34

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 10320

฿ 13.34

฿ 8.93

DOWEL PIN 1 Piece(s) Same day 10325

฿ 14.29

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 10330

฿ 22.60

OKT DOWEL PIN 1 Piece(s) Available 61 Day(s) 10335

฿ 22.76

OKT DOWEL PIN 1 Piece(s) Available Same day 10340

฿ 24.57

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10345

฿ 24.57

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10350

฿ 17.15

OKT DOWEL PIN 1 Piece(s) Available 5 Day(s) 1048

฿ 11.43

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 10410

฿ 19.05

OKT DOWEL PIN 1 Piece(s) Available 5 Day(s) 10412

฿ 13.34

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 10415

฿ 13.34

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 10416

฿ 14.29

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 10420

฿ 18.10

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10425

฿ 18.10

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10430

฿ 19.05

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10435

฿ 19.05

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10440

฿ 25.49

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10445

฿ 26.09

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10450

฿ 14.29

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 1058

฿ 14.29

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 10510

฿ 14.29

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 10512

฿ 18.10

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10515

฿ 18.10

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10516

฿ 20.00

DOWEL PIN 1 Piece(s) Available Same day 10520

฿ 20.00

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10525

฿ 23.81

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10535

฿ 25.19

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10540

฿ 25.80

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10545

฿ 34.73

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10560

฿ 19.05

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10610

฿ 19.05

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10612

฿ 19.05

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10615

฿ 19.05

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10616

฿ 21.91

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10620

฿ 23.81

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10625

฿ 25.19

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10630

฿ 25.95

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10635

฿ 27.31

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10640

฿ 28.68

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10645

฿ 30.80

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10650

฿ 32.77

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10655

฿ 32.93

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10660

฿ 40.94

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10665

฿ 26.25

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10815

฿ 26.40

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10816

฿ 26.56

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10820

฿ 29.28

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10825

฿ 30.80

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10830

฿ 32.93

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10835

฿ 34.45

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10840

฿ 36.57

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10845

฿ 36.88

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10850

฿ 43.24

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10855

฿ 43.55

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10860

฿ 48.09

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10865

฿ 48.40

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10870

฿ 48.71

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10875

฿ 67.62

OKT DOWEL PIN 1 Piece(s) 7 Day(s) 10880

฿ 70.20

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 10890

฿ 32.77

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 101020

฿ 35.66

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 101025

฿ 49.53

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 101030

฿ 40.82

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 101035

฿ 43.70

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 101040

฿ 47.19

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 101045

฿ 48.87

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 101050

฿ 51.14

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 101055

฿ 52.21

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 101060

฿ 63.11

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 101065

฿ 63.58

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 101070

฿ 70.70

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 101075

฿ 71.16

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 101080

฿ 76.32

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 101090

฿ 68.89

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 1010100

฿ 46.43

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 101230

฿ 49.62

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 101235

฿ 56.90

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 101240

฿ 59.33

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 101245

฿ 65.55

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 101250

฿ 66.77

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 101255

฿ 68.15

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 101260

฿ 83.28

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 101265

฿ 85.27

OKT DOWEL PIN 1 Piece(s) Available 7 Day(s) 101270

Loading...

 

Basic Information

Shaft Dia. Tolerance Positive Tolerance Shape Straight End Shape Standard
Material SCM445 Properties General Surface Treatment No
Sales Unit Low Quantity (can be purchased from one) Material SCM445 Hardened Available
Tolerance 0/+0.005