1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dowel Pin Type A

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Dowel Pin Type A
  • Dowel Pin Type A
  • Dowel Pin Type A
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 9.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Dowel pins developed for positioning molds, jigs, etc.
[Features]
· Made of chromium molybdenum steel, a material with a high shear strength. Performs reliably with thrust loads.
· The top surface has an especially smooth finish.
· Has a high surface hardness, minimizing the risk of galling.
· Has a tolerance range of 5 μm, with no sense of variation during use.

Part Number
DP-A3X6SALE
DP-A3X8
DP-A3X10
DP-A3X12
DP-A3X15
DP-A3X16
DP-A3X20
DP-A3X25
DP-A3X30
DP-A3X35
DP-A3X40
DP-A3X50
DP-A4X8
DP-A4X10SALE
DP-A4X12
DP-A4X15
DP-A4X16
DP-A4X20
DP-A4X25
DP-A4X30
DP-A4X35
DP-A4X40
DP-A4X60
DP-A5X8
DP-A5X10
DP-A5X12
DP-A5X15
DP-A5X16
DP-A5X20
DP-A5X25
DP-A5X30
DP-A5X35
DP-A5X40
DP-A5X45
DP-A5X50
DP-A5X55
DP-A5X60
DP-A6X10
DP-A6X12
DP-A6X15
DP-A6X16
DP-A6X20
DP-A6X25
DP-A6X30
DP-A6X35
DP-A6X40
DP-A6X45
DP-A6X50
DP-A6X55
DP-A6X60
DP-A6X65
DP-A6X70
DP-A8X10
DP-A8X12
DP-A8X15
DP-A8X16
DP-A8X20
DP-A8X25SALE
DP-A8X30
DP-A8X35
DP-A8X40
DP-A8X45
DP-A8X50
DP-A8X55
DP-A8X60
DP-A8X65
DP-A8X70
DP-A8X75
DP-A8X80
DP-A8X90
DP-A8X100
DP-A10X20
DP-A10X25
DP-A10X30
DP-A10X35
DP-A10X40
DP-A10X45
DP-A10X50
DP-A10X55
DP-A10X60
DP-A10X65
DP-A10X70
DP-A10X75
DP-A10X80
DP-A10X90
DP-A10X100
DP-A12X25
DP-A12X30
DP-A12X35
DP-A12X40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Dia. Length

฿ 72.51

฿ 50.85

DOWEL PIN 1 Piece(s) Same day 1036

฿ 11.56

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 1038

฿ 84.86

DOWEL PIN 1 Piece(s) Available 5 Day(s) 10310

฿ 11.61

OKT DOWEL PIN 1 Piece(s) 5 Day(s) -312

฿ 11.56

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10315

฿ 11.43

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 10316

฿ 12.58

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10320

฿ 12.58

OKT DOWEL PIN 1 Piece(s) 5 Day(s) -325

฿ 12.58

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10330

฿ 21.91

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 10335

฿ 21.91

OKT DOWEL PIN 1 Piece(s) Available 5 Day(s) 10340

฿ 24.46

OKT DOWEL PIN 1 Piece(s) Available 5 Day(s) 10350

฿ 18.10

OKT DOWEL PIN 1 Piece(s) Available 5 Day(s) 1048

฿ 9.68

฿ 5.96

DOWEL PIN 1 Piece(s) Same day 10410

฿ 18.10

OKT DOWEL PIN 1 Piece(s) Available 5 Day(s) 10412

฿ 12.32

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10415

฿ 12.32

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10416

฿ 14.29

OKT DOWEL PIN 1 Piece(s) Available 5 Day(s) 10420

฿ 17.15

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 10425

฿ 17.15

OKT DOWEL PIN 1 Piece(s) Available 5 Day(s) 10430

฿ 18.10

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 10435

฿ 17.69

OKT DOWEL PIN 1 Piece(s) 5 Day(s) -440

฿ 29.37

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10460

฿ 19.68

OKT DOWEL PIN 1 Piece(s) Available 5 Day(s) 1058

฿ 14.29

OKT DOWEL PIN 1 Piece(s) Available 5 Day(s) 10510

฿ 14.52

OKT DOWEL PIN 1 Piece(s) 5 Day(s) -512

฿ 16.19

OKT DOWEL PIN 1 Piece(s) Available 5 Day(s) 10515

฿ 17.15

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 10516

฿ 18.10

OKT DOWEL PIN 1 Piece(s) Available 5 Day(s) 10520

฿ 17.15

OKT DOWEL PIN 1 Piece(s) Available 5 Day(s) 10525

฿ 20.96

OKT DOWEL PIN 1 Piece(s) Available 5 Day(s) 10530

฿ 22.26

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 10535

฿ 24.19

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 10540

฿ 25.16

OKT DOWEL PIN 1 Piece(s) 6 Day(s) 10545

฿ 26.06

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10550

฿ 34.57

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 10555

฿ 34.73

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 10560

฿ 15.44

DOWEL PIN 1 Piece(s) 5 Day(s) 10610

฿ 18.10

OKT DOWEL PIN 1 Piece(s) Available 5 Day(s) 10612

฿ 18.10

OKT DOWEL PIN 1 Piece(s) Available 5 Day(s) 10615

฿ 18.10

OKT DOWEL PIN 1 Piece(s) Available 5 Day(s) 10616

฿ 18.01

DOWEL PIN 1 Piece(s) 5 Day(s) 10620

฿ 22.86

OKT DOWEL PIN 1 Piece(s) Available 5 Day(s) 10625

฿ 24.77

OKT DOWEL PIN 1 Piece(s) Available 5 Day(s) 10630

฿ 26.67

OKT DOWEL PIN 1 Piece(s) Available 5 Day(s) 10635

฿ 27.31

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 10640

฿ 28.68

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 10645

฿ 28.49

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10650

฿ 32.77

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 10655

฿ 32.93

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 10660

฿ 40.94

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 10665

฿ 35.31

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10670

฿ 25.94

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 10810

฿ 26.09

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 10812

฿ 27.62

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10815

฿ 26.40

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 10816

฿ 27.62

OKT DOWEL PIN 1 Piece(s) Available 5 Day(s) 10820

฿ 33.34

฿ 23.07

DOWEL PIN 1 Piece(s) Same day 10825

฿ 28.49

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10830

฿ 32.93

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 10835

฿ 30.92

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10840

฿ 36.57

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 10845

฿ 33.31

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10850

฿ 43.24

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 10855

฿ 37.97

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10860

฿ 48.09

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 10865

฿ 48.40

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 10870

฿ 42.77

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10875

฿ 49.02

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 10880

฿ 73.93

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 10890

฿ 64.26

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 108100

฿ 36.50

OKT DOWEL PIN 1 Piece(s) Available 5 Day(s) 101020

฿ 32.74

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101025

฿ 47.62

OKT DOWEL PIN 1 Piece(s) Available 5 Day(s) -1030

฿ 40.82

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 101035

฿ 47.43

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101040

฿ 47.19

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 101045

฿ 41.11

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 101050

฿ 51.14

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 101055

฿ 52.21

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 101060

฿ 63.11

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 101065

฿ 63.58

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 101070

฿ 70.09

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 101075

฿ 70.56

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 101080

฿ 86.77

OKT DOWEL PIN 1 Piece(s) Available 5 Day(s) -1090

฿ 65.87

OKT DOWEL PIN 1 Piece(s) 5 Day(s) 1010100

฿ 56.26

OKT DOWEL PIN 1 Piece(s) Available 5 Day(s) -1225

฿ 46.43

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 101230

฿ 49.62

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 101235

฿ 56.90

OKT DOWEL PIN 1 Piece(s) Available 6 Day(s) 101240

Loading...

 

Basic Information

Shaft Dia. Tolerance Positive Tolerance Shape Straight End Shape Standard
Material SCM445 Properties General Surface Treatment No
Sales Unit Low Quantity (can be purchased from one) Material SCM445 Hardened Available
Tolerance +0.005/+0.010