1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Straight Nozzle, CP Series

Standard Straight Nozzle, CP Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 585.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Straight liquid flow with the strongest impact. Due to the internal design that minimizes liquid resistance, it generates much larger spray volume with the same nozzle diameter than any other straight nozzles, and is resistant to turbulence in pipes.
[Applications]
· Cleaning: High pressure jet cleaning, paper making felt and screen, vehicles, reusable shipping cartons, machinery/devices, parts, etc.
· Trimming: Paper making, asbestos slate, etc.

Part Number
1/4MCP223S303
1/4MCP247S303SALE
1/4MCP272S303
1/4MCP297S303
1/4MCP322S303
1/4MCP371S303
1/4MCP470S303
1/8MCP25S303
1/8MCP31S303W
1/8MCP37S303
1/8MCP43S303
1/8MCP49S303
1/8MCP56S303SALE
1/8MCP62S303
1/8MCP68S303
1/8MCP74S303
1/8MCP80S303
1/8MCP87S303
1/8MCP93S303
1/8MCP99S303
1/8MCP111S303
1/8MCP124S303
1/8MCP136S303SALE
1/8MCP148S303
1/8MCP161S303
1/8MCP173S303
1/8MCP186S303
1/8MCP198S303
1/8MCP210S303
3/8MCP569S303
3/8MCP890S303
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpray Volume (under standard atmosphere pressure)
(l/min)
Nominal Mounting Screw Specifications Classification by the Spray Volume Orifice Dia
(mm)

฿ 741.89

IKE SPLAY NOZZLE 1 Piece(s) 3 Day(s) 1022.3R1/4No Strainer2232.5

฿ 741.89

฿ 403.59

SPLAY NOZZLE 1 Piece(s) Same day 1024.7R1/4No Strainer2472.6

฿ 741.89

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 1027.2R1/4No Strainer2722.7

฿ 741.89

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 1029.7R1/4No Strainer2972.9

฿ 741.89

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 1032.2R1/4No Strainer3223.0

฿ 741.89

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 1037.1R1/4No Strainer3713.2

฿ 741.89

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 1047R1/4No Strainer4703.6

฿ 585.10

IKE SPLAY NOZZLE 1 Piece(s) 3 Day(s) 102.47R1/8No Strainer250.8

฿ 790.14

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 103.09R1/8With Strainer310.9

฿ 742.86

IKE SPLAY NOZZLE 1 Piece(s) 3 Day(s) 103.71R1/8No Strainer371.0

฿ 585.10

IKE SPLAY NOZZLE 1 Piece(s) 3 Day(s) 104.33R1/8No Strainer431.1

฿ 585.10

IKE SPLAY NOZZLE 1 Piece(s) 3 Day(s) 104.94R1/8No Strainer491.2

฿ 585.10

฿ 315.49

SPLAY NOZZLE 1 Piece(s) Same day 105.56R1/8No Strainer561.2

฿ 585.10

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 106.18R1/8No Strainer621.3

฿ 698.94

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 106.8R1/8No Strainer681.4

฿ 585.10

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 107.42R1/8No Strainer741.4

฿ 698.94

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 108.04R1/8No Strainer801.5

฿ 603.60

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 108.66R1/8No Strainer871.6

฿ 585.10

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 109.28R1/8No Strainer931.6

฿ 585.10

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 109.89R1/8No Strainer991.7

฿ 585.10

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 1011.1R1/8No Strainer1111.8

฿ 585.10

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 1012.4R1/8No Strainer1241.9

฿ 585.10

฿ 319.76

SPLAY NOZZLE 1 Piece(s) Same day 1013.6R1/8No Strainer1362.0

฿ 585.10

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 1014.8R1/8No Strainer1482.0

฿ 585.10

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 1016.1R1/8No Strainer1612.1

฿ 585.10

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 1017.3R1/8No Strainer1732.2

฿ 585.10

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 1018.6R1/8No Strainer1862.3

฿ 585.10

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 1019.8R1/8No Strainer1982.4

฿ 585.10

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 1021R1/8No Strainer2102.4

฿ 1,393.18

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 1056.9R3/8No Strainer5694.0

฿ 1,393.18

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 1089R3/8No Strainer8905.0

Loading...

  1. 1

Basic Information

Spray Pattern Direct Advance Fluid A Fluid Material SUS303
Type A Fluid Applicable Fluid Water Standard Pressure(MPa) 3