1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hyper Blow Gun

Hyper Blow Gun
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 867.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is an energy-saving type that blows off much dust quietly. [Features]quiet / flow rate control

 
Part Number
K-211-0
K-211-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Shape Nozzle Length
(mm)

฿ 867.22

AIR BLOW GUN/NOZZLE 1 Piece(s) Same day [Round] Round Long44

฿ 997.47

KIN AIR BLOW GUN/NOZZLE 1 Piece(s) 5 Day(s) [Round] Round295

Loading...

  1. 1

Basic Information

Type Air Blow Gun Body and Nozzles Features Quiet / Flow Rate Control Air Inlet Connection Type One-Touch Connection
Nozzle Mounting Port Type Male thread Body Material Aluminum Nozzle Material Brass
Max. Operating Pressure(MPa) 1