1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Specialist Nozzle APN

AIR BLOW GUN/NOZZLE

Specialist Nozzle APN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 719.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The 16 auxiliary holes taken in air and double the injection output from the 16 direct holes.

 
Part Number
APN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 719.00

AIR BLOW GUN/NOZZLE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Nozzle component Nozzle Shape Round Features Flow Rate Control / Wide Angle
Nozzle Mounting Port Type Male thread Nozzle Material Brass Max. Operating Pressure(MPa) 1
Nozzle Details Wide Angle Round Applicable Gun 601AXE-ALPHA/K-CPD-ALPHA

Please check the type/dimensions/specifications of the part APN in the Specialist Nozzle APN series.