1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Type Duster Gun

Standard Type Duster Gun
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 1,035.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A trigger type standard duster blow gun that can be used for a long time giving less strain to the hand.

Part Number
K-601-300FXSSALE
K-601-300FXSN
K-601-BS-1000N
K-601-BS-1500N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Features Air Inlet Connection Type Nozzle Material Max. Operating Pressure
(MPa)
Nozzle Length
(mm)
Air Mounting Port JAN code Ordering Code

฿ 1,920.11

฿ 1,003.26

DUSTER GUN 1 Piece(s) Same day Air Blow Gun Body and NozzlesFlexibleMale thread-0.7388G1/44909275010409485-5451

฿ 1,035.26

KINKISEISAKUSHO 1 Piece(s) 5 Day(s) Nozzle componentFlexible-Resin0.7300-4909275010416485-5469

฿ 2,299.89

KIN SPLAY GUN 1 Piece(s) 5 Day(s) Nozzle componentStandard--11000-4909275087487363-1061

฿ 3,199.08

KIN SPLAY GUN 1 Piece(s) Available 6 Day(s) Nozzle componentStandard--11500-4909275087494363-1079

Loading...

  1. 1
 

Basic Information

Nozzle Shape Long Nozzle Mounting Port Type Male thread Nozzle Mounting Port G1/8
Nozzle Dia.(mm) 2