1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

SPLIT FLANGE (Half Clam) SAE3000PSI

SSS HYDRAULIC HOSE ADAPTER

SPLIT FLANGE (Half Clam) SAE3000PSI
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 125.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

These are metal fittings for SAE split flanges. Two metal fittings clamp a split flange in a sandwich arrangement.

Part Number
SAE3000PSI-5400-00-08
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 125.03

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 11 Day(s) 10

Loading...

  1. 1
 

Basic Information

Type Adapter Shape Split Flange Material S45C
Thread Pitch Q 38.10 Surface Treatment Trivalent Chromate Plating

Please check the type/dimensions/specifications of the part SAE3000PSI-5400-00-08 in the SPLIT FLANGE (Half Clam) SAE3000PSI series.