1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

SK Type Rotation Adapter, SK-10

SK Type Rotation Adapter, SK-10
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 626.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The hydraulic hose adapter allows smooth rotation even when it is under pressure.
[Features]
· Eliminates twisting of hose and prevents damage of hose caused by twisting.
· Even when under pressure, this adapter allows 360° rotation with low torque.
· Any direction can be selected for the connecting position, giving this product an excellent workability.
· Pressure resistance: 70 kg/cm^2.
· Operating temperature range: 0 to 80°C. Applicable fluids: Water and oil.
[Applications]
· Useful for the connecting parts with hydraulic hoses in places where the hydraulic cylinder, such as of construction machines and machine tools, moves and is not fixed.
· Suitable for preventing the twisting in the middle of a long hose.

Part Number
SK-10-6
SK-10-9
SK-10-12
SK-10-19
SK-10-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew T1 Size Screw T2 Size Nominal Diameter

฿ 626.19

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 3 Day(s) 1/41/46

฿ 755.53

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 3 Day(s) 3/83/89

฿ 956.06

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 3 Day(s) 1/21/212

฿ 1,616.39

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 3 Day(s) 3/43/419

฿ 2,169.45

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 3 Day(s) 1125

Loading...

  1. 1
 

Basic Information

Type Adapter Shape Straight Connection Type Male thread× Female thread
Types of connection screw T1 R Types of connection screw T2 Rc Material SS
Surface Treatment Trivalent Chromate Plating