(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hose nipple with tapered male thread for pipes and double-thread barbed outlet. Mainly used with clamp fastening.
Part Number |
---|
8001-6 |
8001-9 |
8001-12 |
8001-19 |
8001-25 |
8001-32 |
8001-38 |
8001-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal Diameter | Screw T Size |
---|---|---|---|---|---|---|---|---|
฿ 86.32 | SSS HYDRAULIC HOSE ADAPTER | 1 Piece(s) | 10 Day(s) | - | 6 | G 30° Female Sheet, 1/4 | ||
฿ 98.71 | SSS HYDRAULIC HOSE ADAPTER | 1 Piece(s) | 10 Day(s) | - | 9 | G 30° Female Sheet, 3/8 | ||
฿ 138.19 | SSS HYDRAULIC HOSE ADAPTER | 1 Piece(s) | 10 Day(s) | - | 12 | G 30° Female Sheet, 1/2 | ||
฿ 207.48 | SSS HYDRAULIC HOSE ADAPTER | 1 Piece(s) | 5 Day(s) | 10 | 19 | G 30° Female Sheet, 3/4 | ||
฿ 346.06 | SSS HYDRAULIC HOSE ADAPTER | 1 Piece(s) | 5 Day(s) | 10 | 25 | G 30° Female Sheet, 1 | ||
฿ 599.61 | SSS HYDRAULIC HOSE ADAPTER | 1 Piece(s) | 10 Day(s) | 10 | 32 | G 30° Female Sheet, 11/4 | ||
฿ 784.26 | SSS HYDRAULIC HOSE ADAPTER | 1 Piece(s) | 10 Day(s) | 10 | 38 | G 30° Female Sheet, 11/2 | ||
฿ 1,095.48 | SSS HYDRAULIC HOSE ADAPTER | 1 Piece(s) | 10 Day(s) | 10 | 50 | G 30° Female Sheet, 2 |
Loading...
Type | Adapter | Shape | Punched Nipple | Connection Type | Male thread × Punch Nipple |
---|---|---|---|---|---|
Types of connection screw T1 | R | Material | SS | Surface Treatment | Trivalent Chromate Plating |
Connection Adapter | SR-07,SR-08,SR-17,SR-18 |
How can we improve?
How can we improve?