(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A tapered male threaded hose nipple for steam hoses with two raised ridges on the insertion. The tightening band is a stacked clamp connector.
Type | Adapter | Shape | Volute Nipple | Connection Type | Male thread × Bamboo shoot nipple |
---|---|---|---|---|---|
Types of connection screw T1 | R | Material | SS | Surface Treatment | Trivalent Chromate Plating |
Connection Adapter | SR-07,SR-08,SR-17,SR-18 |
Please check the type/dimensions/specifications of the part N7001-12 in the Barbed Coupler with Neck (for Steam Hose), N7001, Tapered Male Thread series.
Part Number |
---|
N7001-19 |
N7001-25 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw T1 Size | Nominal Diameter |
---|---|---|---|---|---|---|---|
฿ 411.87 | 1 Piece(s) | 7 Day(s) | 10 | 3/4 | 19 | ||
฿ 560.13 | 1 Piece(s) | 7 Day(s) | 10 | 1 | 25 |
How can we improve?
How can we improve?