1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Screw-in Type Adapter PL-45 (Male/Male 45° Elbow)

Screw-in Type Adapter PL-45 (Male/Male 45° Elbow)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 169.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

45° Elbow tapered pipe male threads on both ends. [Materials]SS (trivalent chromate plating)

Part Number
PL-45-3
PL-45-6
PL-45-9
PL-45-12
PL-45-19
PL-45-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew T1 Size Screw T2 Size Nominal Diameter

฿ 181.16

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 10 Day(s) 101/81/83

฿ 169.55

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 5 Day(s) 101/41/46

฿ 195.37

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 10 Day(s) 103/83/89

฿ 246.97

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 10 Day(s) 101/21/212

฿ 378.58

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 10 Day(s) 103/43/419

฿ 653.81

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 5 Day(s) 101125

Loading...

  1. 1
 

Basic Information

Type Adapter Shape 45° Elbow Connection Type Male thread × Male thread
Types of connection screw T1 R Types of connection screw T2 R Material SS
Surface Treatment Trivalent Chromate Plating