(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Parallel pipe male thread O-ring port plug. [Materials]SS.
Part Number |
---|
ORPPG-3 |
ORPPG-6 |
ORPPG-9 |
ORPPG-12 |
ORPPG-19 |
ORPPG-25 |
ORPPG-32 |
ORPPG-38 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw T1 Size | Nominal Diameter |
---|---|---|---|---|---|---|---|---|
฿ 148.26 | SSS HYDRAULIC HOSE ADAPTER | 1 Piece(s) | 5 Day(s) | 10 | 1/8 | 3 | ||
฿ 181.16 | SSS HYDRAULIC HOSE ADAPTER | 1 Piece(s) | 5 Day(s) | 10 | 1/4 | 6 | ||
฿ 296.52 | SSS HYDRAULIC HOSE ADAPTER | 1 Piece(s) | 5 Day(s) | 10 | 3/8 | 9 | ||
฿ 428.13 ฿ 192.79 | HYDRAULIC HOSE ADAPTER | 1 Piece(s) | Same day | 10 | 1/2 | 12 | ||
฿ 593.03 ฿ 246.70 | HYDRAULIC HOSE ADAPTER | 1 Piece(s) | Same day | 10 | 3/4 | 19 | ||
฿ 1,070.71 | SSS HYDRAULIC HOSE ADAPTER | 1 Piece(s) | 5 Day(s) | 10 | 1 | 25 | ||
฿ 1,317.68 | SSS HYDRAULIC HOSE ADAPTER | 1 Piece(s) | 7 Day(s) | 10 | 1 1/4 | 32 | ||
฿ 2,470.84 | SSS HYDRAULIC HOSE ADAPTER | 1 Piece(s) | 7 Day(s) | 10 | 1 1/2 | 38 |
Loading...
Type | Adapter | Shape | Plug | Connection Type | Male thread |
---|---|---|---|---|---|
Types of connection screw T1 | G | Material | SS | Seal Specification | O-Ring Seal Type |
Surface Treatment | Trivalent Chromate Plating |
How can we improve?
How can we improve?