1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plug Type Adapter, MS-1

Plug Type Adapter, MS-1
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 91.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·This is a plug type adapter for male parallel pipe threads (30° outer seat).

Part Number
MS-1-3
MS-1-6
MS-1-9
MS-1-12SALE
MS-1-19
MS-1-25
MS-1-32
MS-1-38
MS-1-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Diameter Screw T Size

฿ 93.70

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 5 Day(s) 103G 30° Male Sheet, 1/8

฿ 91.25

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 5 Day(s) 106G 30° Male Sheet, 1/4

฿ 109.39

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 5 Day(s) 109G 30° Male Sheet, 3/8

฿ 185.42

฿ 71.41

HYDRAULIC HOSE ADAPTER 1 Piece(s) Same day 1012G 30° Male Sheet, 1/2

฿ 250.84

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 5 Day(s) 1019G 30° Male Sheet, 3/4

฿ 342.58

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 5 Day(s) 1025G 30° Male Sheet, 1

฿ 1,145.81

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 5 Day(s) 1032G 30° Male Sheet, 11/4

฿ 1,544.13

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 5 Day(s) 1038G 30° Male Sheet, 11/2

฿ 2,589.29

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 10 Day(s) 1050G 30° Male Sheet, 2

Loading...

  1. 1
 

Basic Information

Type Adapter Shape Plug Connection Type Male thread
Types of connection screw T1 PF30°MIS Material SS Surface Treatment Trivalent Chromate Plating