1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

O-Ring Seal Type Adapter SWO4B-I-1, SWO4B-I-2 (Different Diameter)

SSS HYDRAULIC HOSE ADAPTER

O-Ring Seal Type Adapter SWO4B-I-1, SWO4B-I-2 (Different Diameter)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 924.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Metal fitting that the size of hose attaching side screw of SWO-4B and the side screw with washer are different.

 
Part Number
SWO4B-I-1-19X12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 924.77

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 10 Day(s) 10

Loading...

  1. 1

Basic Information

Type Adapter Shape 90° Elbow Connection Type Male thread × Male thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 G Material SS
Screw T1 Size G 30° Female Sheet, 3/4 Screw T2 Size 1/2 Nominal Diameter 19×12
Surface Treatment Trivalent Chromate Plating