1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

O-Ring Seal Type Adapter SWO-3GU (G×UNF)

SSS HYDRAULIC HOSE ADAPTER

O-Ring Seal Type Adapter SWO-3GU (G×UNF)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 769.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The hose mount of the SWO-3 is a parallel pipe thread, while the shoulder is a UNF thread bracket.

 
Part Number
SWO-3GU-12X7/8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 769.94

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 10 Day(s) 10

Loading...

  1. 1

Basic Information

Type Adapter Shape 90° Elbow Connection Type Male thread × Male thread
Types of connection screw T1 PF30°MIS Types of connection screw T2 UNF Material SS
Screw T1 Size G 30° Male Sheet, 1/2 Screw T2 Size 78-14 Nominal Diameter 12×7/8
Surface Treatment Trivalent Chromate Plating

Please check the type/dimensions/specifications of the part SWO-3GU-12X7/8 in the O-Ring Seal Type Adapter SWO-3GU (G×UNF) series.