1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Elbow Type Adapter SR-34GN (Screw for America Pipe)

SSS HYDRAULIC HOSE ADAPTER

Elbow Type Adapter SR-34GN (Screw for America Pipe)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The hose side is a UNF screw (30° inside sheet), and the equipment mounting side is 90° elbow of tapered screws for American pipe (NPT).

 
Part Number
SR-34GN-38
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 100.00

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Type Adapter Shape 90° Elbow Connection Type Male thread × Male thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 NPT Material SS
Screw T1 Size G 30° Female Sheet, 11/2 Screw T2 Size 1 1/2 Nominal Diameter 38
Connection Port Metal Fitting SR-05 Surface Treatment Trivalent Chromate Plating