1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Straight Type Adapter SSR-17 (Equal Diameter)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Straight Type Adapter SSR-17 (Equal Diameter)
  • Straight Type Adapter SSR-17 (Equal Diameter)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 297.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

SSR-17 made of SUS304 material. [Connection Fitting]SR-01/SR-04, [Shape] Straight, [Connection Type] Male thread × female thread

 
Part Number
SSR-17-6
SSR-17-9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew T1 Size Screw T2 Size Nominal Diameter

฿ 297.29

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 10 Day(s) 10G 30° Male Sheet, 1/41/46

฿ 374.71

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 10 Day(s) 10G 30° Male Sheet, 3/83/89

Loading...

  1. 1

Basic Information

Type Adapter Shape Straight Connection Type Male thread× Female thread
Types of connection screw T1 PF30°MIS Types of connection screw T2 Rc Material SUS304
Connection Port Metal Fitting SR-01,SR-04 Surface Treatment No