1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Straight Type Adapter SR-14U (Unified Thread)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Straight Type Adapter SR-14U (Unified Thread)
  • Straight Type Adapter SR-14U (Unified Thread)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 205.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

SR-14 UNF, screw design. [Materials]SS (trivalent chromate plating), [Connection Fitting] SR-04 (UNF thread), [Shape] Straight, [Connection Type] Male thread × male thread with surface treatment options: Trivalent chromate plating

 
Part Number
SR-14U-1/2
SR-14U-3/4
SR-14U-7/8
SR-14U-7/16
SR-14U-9/16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Diameter Screw T Size UNF/UN

฿ 205.94

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 11 Day(s) 101/2UNF37° Male Seat 1/2-20

฿ 320.52

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 5 Day(s) 103/4UNF37° Male Seat 3/4-16

฿ 460.26

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 8 Day(s) 107/8UNF37° Male Seat 7/8-14

฿ 239.23

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 8 Day(s) 107/16UNF37° Male Seat 7/16-20

฿ 239.23

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 8 Day(s) 109/16UNF37° Male Seat 9/16-18

Loading...

  1. 1

Basic Information

Type Adapter Shape Straight Connection Type Male thread × Male thread
Types of connection screw T1 UNF37° Types of connection screw T2 UNF37° Material SS
Connection Port Metal Fitting SR-04 (Unified thread) Surface Treatment Trivalent Chromate Plating