1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fine Mist Generating 2-Fluid Nozzle, Small Spray Volume Fully-Coned Shape, BIM-PP Series (Liquid Pressurizing) (Part Number)

IKE SPLAY NOZZLE

Fine Mist Generating 2-Fluid Nozzle, Small Spray Volume Fully-Coned Shape, BIM-PP Series (Liquid Pressurizing)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,347.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A "fine mist" two-liquid nozzle made using polypropylene (PP) resin as the chief material for the main unit, providing excellent chemical resistance. A liquid pressurizing type in which a spray is produced by applying a pressure of approximately 0.1–0.3 MPa to the spray liquid.

 
Part Number
BIMJ2004PP+TPP-IN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,347.06

IKE SPLAY NOZZLE 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Spray Pattern Filled Circle Cone /Filled Square Cone Fluid two-fluid mixing Material PP (Polypropylene)
Type Two Fluid Features Fine Mist Generating Applicable Fluid Air, compressed air / Chemical Solution / Water / Lubricant
Classification by Spray Angle (the spray angle under the standard atmosphere pressure)(deg) 20 Air consumption category 04 Adapter Type T Shaped
Foreign Objects Pass Diameter (Chip Injection Ports)(mm) 1.6

Please check the type/dimensions/specifications of the part BIMJ2004PP+TPP-IN in the Fine Mist Generating 2-Fluid Nozzle, Small Spray Volume Fully-Coned Shape, BIM-PP Series (Liquid Pressurizing) series.