1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fine Mist Generating 2-Fluid Nozzle, Small Spray Volume Hollow-Cone Shape, BIMK Series (Suction) (Part Number)

Fine Mist Generating 2-Fluid Nozzle, Small Spray Volume Hollow-Cone Shape, BIMK Series (Suction)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,761.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A two-liquid hollow coned nozzle that produce a "fine mist" with a mean particle size of 100 microns or less. A liquid pressurizing type in which a spray is produced by applying a pressure of approximately 0.1–0.3 MPa to the spray liquid. Features a wide adjustable flow rate range.

 
Part Number
BIMK6004SS303+NS303
BIMK6004SS303+TS303
BIMK60075SS303+NS303
BIMK60075SS303+TS303
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAir consumption category Adapter Type Foreign Objects Pass Diameter (Chip Injection Ports)
(mm)

฿ 8,870.98

IKE SPLAY NOZZLE 1 Piece(s) 15 Day(s) 1004N Shape0.6

฿ 7,761.38

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 1004T Shaped0.6

฿ 8,870.98

IKE SPLAY NOZZLE 1 Piece(s) 15 Day(s) 10075N Shape0.8

฿ 7,761.38

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 10075T Shaped0.8

Loading...

  1. 1

Basic Information

Spray Pattern A empty cone Fluid two-fluid mixing Material SUS303
Type Two Fluid Features Fine Mist Generating Applicable Fluid Air, compressed air / Oil / Chemical Solution / Water / Urea Aqueous / Lubricant
Classification by Spray Angle (the spray angle under the standard atmosphere pressure)(deg) 60