1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fine Mist Generating 2-Fluid Nozzle, Small Spray Volume Flat Fan Shape, BIMV Series (Suction) (BIMV8004SS303+TS303)

IKE SPLAY NOZZLE

Fine Mist Generating 2-Fluid Nozzle, Small Spray Volume Flat Fan Shape, BIMV Series (Suction) (BIMV8004SS303+TS303)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Dual-fluid fan-shaped nozzle that generates "fine mist" granules with an average diameter of 30 microns or less.
· Liquid is supplied by a suction type which does not require a pressurizer.
· The spray angle is 80°.
· Flow rate distribution is uniform across the fan shape area.
[Applications]
· Spraying: Mold release agents, deodorizers, oils, surface treatment agents, corrosion inhibitors, lubricants, honey, insect repellents, urea water and other substances.
· Cooling: Dies, gas, steel plate, steel fragments, cast objects, vehicle bodies, painted objects, plate glass, plastic and other substances.
· Moisture adjustment: Paper, waste gas, ceramic, concrete and other substances.
· Cleaning: Precision circuit boards, glass tubes, etc.

Part Number
BIMV8004SS303+TS303
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAir consumption category Adapter Type Foreign Objects Pass Diameter (Chip Injection Ports)
(mm)

฿ 5,349.18

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 1004T Shaped0.5

Loading...

  1. 1

Basic Information

Spray Pattern Standard Fan-Shaped Fluid two-fluid mixing Material SUS303
Type Two Fluid Features Fine Mist Generating Applicable Fluid Air, compressed air / Oil / Chemical Solution / Water / Urea Aqueous / Lubricant
Classification by Spray Angle (the spray angle under the standard atmosphere pressure)(deg) 80

Please check the type/dimensions/specifications of the part BIMV8004SS303+TS303 in the Fine Mist Generating 2-Fluid Nozzle, Small Spray Volume Flat Fan Shape, BIMV Series (Suction) series.

Products with similar specification

Part Number
BIMV8002SS303+NS303
BIMV8002SS303+TS303
BIMV8004SS303+NS303
BIMV80075SS303+NS303
BIMV80075SS303+TS303
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAir consumption category Adapter Type Foreign Objects Pass Diameter (Chip Injection Ports)
(mm)

฿ 6,458.79

1 Piece(s) 15 Day(s) 1002N Shape0.3

฿ 5,349.18

1 Piece(s) Same day 1002T Shaped0.3

฿ 6,458.79

1 Piece(s) 15 Day(s) 1004N Shape0.5

฿ 6,458.79

1 Piece(s) 15 Day(s) 10075N Shape0.7

฿ 5,349.18

1 Piece(s) 8 Day(s) 10075T Shaped0.7