1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Nozzle, TAIFUJet Series (Blower Model, Round Type) (Part Number)

IKE AIR NOZZLE

Air Nozzle, TAIFUJet Series (Blower Model, Round Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,400.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The TAIFUJet uses a blower that requires only a third of the energy costs of compressor air types. A unique design that combines an air amplification function, quietness, and uniformity, etc.

 
Part Number
1/2MTF-BR6-030ABS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,400.61

IKE AIR NOZZLE 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Spray Pattern Round/Diffused Air Source Blower Material ABS Resin
Blow Type Amplification type Type Air Nozzle Applicable Fluid Air, compressed air
Operating Pressure Range(MPa) ::0.1 Nominal Mounting Screw R1/2 Pore diameter (Orifice diameter)(mm) 3.0
Heat Resistant Temperature(℃) 80

Please check the type/dimensions/specifications of the part 1/2MTF-BR6-030ABS in the Air Nozzle, TAIFUJet Series (Blower Model, Round Type) series.