(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Sucks up surrounding air to amplify. Ideal for removing water.
· The air is evenly blown out, and capable of most efficient air blow, reducing air consumption.
· Eco-friendly silent design.
[Applications]
· Useful for drying.
· Straining / removing water.
· Air cooling.
· Blows away waste.
Spray Pattern | Straight | Air Source | Compressor | Material | Equivalent to SUS316L |
---|---|---|---|---|---|
Mounting Angle | Flat | Blow Type | Amplification type | Type | Air Nozzle |
Applicable Fluid | Air, compressed air | Nominal Mounting Screw | R1/4 | Pore diameter (Orifice diameter)(mm) | 1.0 |
Injection Width(mm) | 42 | Heat Resistant Temperature(℃) | 400 |
Please check the type/dimensions/specifications of the part 1/4MTF-F42-16-010S316L-IN in the Air Nozzle TAIFUJet Series (Flat-Type, SUS) series.
How can we improve?
How can we improve?