(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Comprised of a spherical bearing placed into the rod end body. The main body is made of materials such as include chrome molybdenum steel. The product features a strong body with a hardness of HRC35 and a tensile strength of 980 N/mm2 or more. The 3-piece rod end is widely used in places with extreme performance requirements as a suitable spherical lathe material can be selected depending on the application.
Type | Rod End Bearing | Rod End Bearing Type | Standard | Main Body Material | Chrome Molybdenum Steel |
---|---|---|---|---|---|
Connecting Thread Shape | Male thread | Connecting Thread Direction | Right Screw | Ball Material | SUS440C |
Liner Material | Resin | Operating Temperature Range(°C) | -::- | Basic Load Rating(kN) | - |
Lubrication Method | Oil-Free | Resin Material (Detail) | Fluororesin (fluoropolymer) |
Please check the type/dimensions/specifications of the part HRT6E in the Rod End Bearing, Right-Hand Male Thread, fluoropolymer Type 3 Piece HRT-E series.
Part Number |
---|
HRT8E |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Connecting Screw M | Inner Dia. d (Ø) | Radial Static Load Rating (N) | Allowable Tilt Angle α (deg) |
---|---|---|---|---|---|---|---|---|
฿ 1,768.02 | 1 Piece(s) | 6 Day(s) | M8 | 8 | 26770 | 14 |
How can we improve?
How can we improve?