(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Also referred to as "Insert type," the construction features two insert pieces that are press-fitted in the body head end face from both sides. Assembly of the 4 piece rod end bearing is simple and economical, as it does not require spherical bearings like the 3 piece rod end. The body is made from S48C equivalent, providing relatively high tensile strength of 568N/mm┣sup┫2┣/sup┫ and a copper alloy insert offers resistance to seizure. This rod end bearing is widely used for construction and general industrial machinery.
Type | Rod End Bearing | Rod End Bearing Type | Standard | Main Body Material | Carbon Steel |
---|---|---|---|---|---|
Connecting Screw M | M20 | Inner Dia. d(Ø) | 20 | Connecting Thread Shape | Male thread |
Connecting Thread Direction | Right Screw | Ball Material | Steel | Liner Material | Copper Alloy |
Operating Temperature Range(°C) | -::- | Radial Static Load Rating(N) | 53830 | Basic Load Rating(kN) | - |
Allowable Tilt Angle α(deg) | 14 | Lubrication Method | Lubrication | Resin Material (Detail) | - |
Please check the type/dimensions/specifications of the part PR20E in the Rod end bearings right male screw metal type 4 piece PR-E series.
How can we improve?
How can we improve?