(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The innovative high-pressure and high flow rate solenoid switching valve including the solenoid part has been developed. It is wet, so it has a long lifespan, low noise and no oil leakage to the outside.
[Features]
· Models that respond to diversifying needs. Versatile type: Can be used at high pressure (31.5 MPa) and large flow rate (120 L/min).
· The high absorption and powerful action of the spring help deliver stable operation and make it resistant to contamination.
· UL/CSA certified products and CE marked products are also available for overseas equipment.
· Ready to support extensive wiring methods. According to an application, in addition to the conventional terminal box type and DIN connector type, you can select the M12-4 pin connector type suitable for serial transfer and the center DIN connector type that contributes to shortening of wiring labor.
Part Number |
---|
DSG-03-2D2-D24-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Max. Operating Pressure | Neutral Position Positioning | Rated Voltage | Operation Method | Spool Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 20,416.67 | YKN HYDRAULIC SOLENOIDE VALVE | 1 Piece(s) | 17 Day(s) | 31.5MPa | PABT Open | DC24V | No Spring Detent | 2 |
Loading...
Type | Electromagnetic Valve Main Body | Max. Flow(ℓ/min) | 120 | Application | Single Item |
---|---|---|---|---|---|
Number of Mini-Hold Stations | No | Insulation Class | Not specified | Electrical Wire Connection Format | Terminal box |
Types of Valve | Electromagnetic Switching Valve |
Please check the type/dimensions/specifications of the part DSG-03-2D2-D24-50 in the DSG-03 Series Solenoid Operated Directional Control Valve series.
Part Number |
---|
DSG-03-2B8-A100-50 |
DSG-03-2D2-A100-50 |
DSG-03-2D2-A200-50 |
DSG-03-3C12-A100-50 |
DSG-03-3C2-A100-50 |
DSG-03-3C2-A200-50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Max. Operating Pressure | Neutral Position Positioning | Rated Voltage | Operation Method | Spool Type |
---|---|---|---|---|---|---|---|---|---|
฿ 10,594.63 | 1 Piece(s) | 15 Day(s) | 31.5MPa | PA connection | [AC100V] AC100V | Spring Offset | 8 | ||
฿ 16,983.33 | 1 Piece(s) | Quote | 31.5MPa | PABT Open | [AC100V] AC100V | No Spring Detent | 2 | ||
฿ 16,983.33 | 1 Piece(s) | 17 Day(s) | 31.5MPa | PABT Open | [AC200V] AC200V | No Spring Detent | 2 | ||
฿ 14,785.22 | 1 Piece(s) | 14 Day(s) | 31.5MPa | AT Connection | [AC100V] AC100V | Springs Center | 12 | ||
฿ 15,084.47 | 1 Piece(s) | 15 Day(s) | 31.5MPa | All port close | [AC100V] AC100V | Springs Center | 2 | ||
฿ 14,785.22 | 1 Piece(s) | Same day | 31.5MPa | All port close | [AC200V] AC200V | Springs Center | 2 |
How can we improve?
How can we improve?