70 Design DSG-01 Series Solenoid Switching Valve

Brand :
YUKENKOGYO

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Product Description

A powerful wet type solenoid and a rational flow design with a 5 chamber system that delivers excellent performance in terms of high pressure, large flow rate, and low pressure loss.
[Features]
· [High Pressure / Large Flow Rate] In comparison to the manufacturer's existing lines, both the pressure and flow rate of these valves are much increased.
· [Low Pressure Loss] Excels in performance against drops in pressure compared to existing products, effective for energy saving of device.
· [Compact and Low Weight] Despite their high pressure, high flow rate and low pressure-drop characteristics, these valve units are compact and lightweight with DC double solenoids; the overall length and weight have been reduced from 210 to 205 mm and from 2.2 to 1.85 kg, respectively.
· [Shockless Types Also Available] In addition to the standard valves for high pressure and high flow rate, a shockless type capable of minimizing noise and vibration in piping during spool changeover is also available.
· [Stable Operation] Due to the powerful magnetic and spring force of the solenoids, these valves exhibit a high tolerance to contaminants and especially stable operation.
· Demonstrates excellent dust- and water-proof properties.
· [Supports Use in Compliant Products for Various Standards] UL/CSA certified products are available for installation in equipment overseas. Types with CE marking are also suitable for use with standard products.
· [Wide Variety of Wiring Methods Available] In addition to the conventional terminal box type and DIN connector type, you can also select, depending on the application, an M12 4-pin connector type that is suitable for serial transfers and a center DIN connector type that helps reduce the amount of work required for wiring.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

70 Design DSG-01 Series Solenoid Switching Valve | YUKENKOGYO | MISUMI Thailand