1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Right Angle Type Check Valve

Right Angle Type Check Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,025.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A valve that allows oil to pass freely in one direction at a given cracking pressure and prevents it entirely from flowing in the opposite direction.

 
Part Number
CRG-03-04-50
CRG-03-35-50
CRG-03-50-50
CRG-06-04-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRating Flow
(ℓ/min)
Connection Diameter RC Cracking pressure
(MPa)

฿ 6,300.00

YKN HYDRAULIC CHECK VALVE 1 Piece(s) Quote 403/8B(10A)0.04

฿ 5,025.00

YKN HYDRAULIC CHECK VALVE 1 Piece(s) Quote 403/8B(10A)0.35

฿ 5,025.00

YKN HYDRAULIC CHECK VALVE 1 Piece(s) Quote 403/8B(10A)0.5

฿ 6,440.00

YKN HYDRAULIC CHECK VALVE 1 Piece(s) Quote 1253/4B(20A)0.04

Loading...

  1. 1

Basic Information

Type Right Angle type Max. Operating Pressure(MPa) 25 Mounting Type Sub-plate shaped Mounting