1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pilot Operation Check Modular Valve MPA-01 Series

YKN HYD PILOT CHECK VALVE

Pilot Operation Check Modular Valve MPA-01 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features a maximum flow rate of 35 L/min. Part of the modular valve series. Features a space-saving design.

[Features]
· The blocking plate is used as an extra mounting surface and for blocking unnecessary circuits.
· The bypass plate is for single-direction flow circuits that are not required by the solenoid operated directional control valves

 
Part Number
MPA-01-4-4001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

YKN HYD PILOT CHECK VALVE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type For A-Line Max. Operating Pressure(MPa) 31.5 Max. Flow(ℓ/min) 35
Nominal Unit of Largeness 01 Cracking pressure(MPa) 0.4 Specifications Low Pilot Operation Shape