1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Reducing Valve/Pressure Reducing Valve with Check Valve

YKN HYDRAULIC CLAMP

Pressure Reducing Valve/Pressure Reducing Valve with Check Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,620.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Used when the user wishes to configure certain hydraulic circuits to lower voltages than the main circuit. The remote control port also enables remote operation. Those types with a check valve allow free flow from the secondary side to the primary side.

Part Number
RT-03-B-22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,620.00

YKN HYDRAULIC CLAMP 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Pressure Adjustment Range(MPa) 0.7~7 Pipe connection type Thread Connection Type Drain Volume(L/min) 0.8~1.0

Please check the type/dimensions/specifications of the part RT-03-B-22 in the Pressure Reducing Valve/Pressure Reducing Valve with Check Valve series.