1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

03 Series Modular Valve End Plate

YKN HYDRAULIC CLAMP

03 Series Modular Valve End Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,770.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The blocking plate is used as an extra mounting surface or for blocking unnecessary circuits.
· The bypass plate is for single-direction flow circuits that are not required by the solenoid operated directional control valves.

 
Part Number
MDC-03-A-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,770.00

YKN HYDRAULIC CLAMP 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Plate/Base Block Plate Format Blocking Plate Max. Operating Pressure(MPa) 25
Max. Flow(L/min) 70

Please check the type/dimensions/specifications of the part MDC-03-A-10 in the 03 Series Modular Valve End Plate series.