1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

01 Series Modular Valve Base Plate

01 Series Modular Valve Base Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,865.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A modular valve base plate with a maximum operating pressure of 25 MPa.

 
Part Number
MMC-01-1-40
MMC-01-2-40
MMC-01-3-40
MMC-01-4-40
MMC-01-5-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of circuits

฿ 2,865.47

HYDRAULIC CLAMP 1 Piece(s) 10 Day(s) 1

฿ 5,095.00

YKN HYDRAULIC CLAMP 1 Piece(s) 17 Day(s) 2

฿ 7,288.33

YKN HYDRAULIC CLAMP 1 Piece(s) 17 Day(s) 3

฿ 7,952.28

YKN HYDRAULIC CLAMP 1 Piece(s) 10 Day(s) 4

฿ 12,738.33

YKN HYDRAULIC CLAMP 1 Piece(s) 17 Day(s) 5

Loading...

  1. 1

Basic Information

Type Plate/Base Block Max. Operating Pressure(MPa) 25