1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Type Long Spring BLC Series

SHK LONG SPRING

Large Type Long Spring BLC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 464.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is widely used in electronic parts, electric appliances, toys, industrial equipment, etc.

Part Number
BL016-250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 464.96

SHK LONG SPRING 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Wire diameter (Φmm) 1.6 Material SUS304 O.D. (Φmm) 16
Surface Treatment N.A. Total coils (coil) 156 Number of Effective Coils (Coil) 156

Please check the type/dimensions/specifications of the part BL016-250 in the Large Type Long Spring BLC Series series.