1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Open Ring (in Bag)【2 Pieces Per Package】

SHK OPEN RING

Open Ring (in Bag)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 60.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Widely used in key chains, decorations, toys, etc.

Part Number
RO-0425B
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 60.56

SHK OPEN RING 1 Pack(s)

2 Pieces Per Package

3 Day(s) 10

Loading...

  1. 1

Basic Information

I.D. (Φ mm) 25.3 Wire diameter (Φmm) 4 Load Capacity (kg) 3
Material Steel Hard Wire for Spring Surface Treatment Trivalent Bright Chromate

Please check the type/dimensions/specifications of the part RO-0425B in the Open Ring (in Bag) series.