1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

W Ring (in Bag)【2-5 Pieces Per Package】

W Ring (in Bag)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 85.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·It is characterized by its high strength due to the double winding.

Part Number
RW-1210B
RW-1613B
RW-1820B
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSI.D. (Φ mm) Wire diameter (Φmm) Load Capacity (kg) Number of pieces

฿ 85.59

SHK W RING 1 Pack(s)

3 Pieces Per Package

3 Day(s) 10101.223

฿ 85.59

SHK W RING 1 Pack(s)

2 Pieces Per Package

5 Day(s) 10131.632

฿ 85.59

SHK W RING 1 Pack(s)

5 Pieces Per Package

3 Day(s) 10201.832

Loading...

  1. 1

Basic Information

Material Steel Hard Wire for Spring Surface Treatment Nickel Plating