1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ML-TS, Motor Operated Valve

ML-TS, Motor Operated Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Used to control the flow rate of hot and cold water, oil, vapor, various other gases, etc.

[Features]
· A single seated valve with minimal leakage.
· Operates in such a way that water hammering caused by valve opening and closing does not readily occur.

 
Part Number
MLTS-FD-15A
MLTS-FD-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEnd Connection Nominal Diameter of Inlet Port Thread End Connection Nominal Diameter of Outlet Port Thread

฿ 100.00

VEN MULTIREX VALVE 1 Piece(s) Quote 1/2B(15A)1/2B(15A)

฿ 100.00

VEN MULTIREX VALVE 1 Piece(s) Quote 3/4B(20A)3/4B(20A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material CAC406 Applicable Fluid Water / Oil
Nominal Pressure 10K End Connection Inlet Port JIS Rc Thread End Connection Outlet Port JIS Rc Thread
Operation Method Electric Maximum Applicable Pressure(MPa) 1.0 Fluid temperature(℃) 100℃ or less