1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3BM-1S Type, Ball-Type Electric Valve (for Liquid/Air/Gas)

3BM-1S Type, Ball-Type Electric Valve (for Liquid/Air/Gas)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A stainless steel electrical On/Off valve that leverages the best characteristics of the ball valve. It is a switch valve with a 3Way 2Port (L) structure.

[Features]
• Compact and lightweight.
• Has a high operating force.
• The switch state of the valve can be verified externally.
• You can switch the valve manually.
• The flow and mounting direction can be adjusted freely.
• Valve switching signals can be extracted.
• Features a built-in thermal protector (designated nominal diameter is 32 to 50). Is rain-proof, allowing for outdoor use.

 
Part Number
3BM1S-F1-15A
3BM1S-F2-40A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Rated Voltage

฿ 100.00

VEN MULTIREX VALVE 1 Piece(s) Quote 1/2B(15A)1/2B(15A)AC100/110V 50/60Hz

฿ 100.00

VEN MULTIREX VALVE 1 Piece(s) Quote 1 1/2B(40A)1 1/2B(40A)AC200/220V 50/60Hz

Loading...

  1. 1

Basic Information

Main Body Shape 3Way 2Port Material C3771 Applicable Fluid Water / Air
Ball Valve Type Reduced Bore Supply Side, Connection Type JIS Rc Thread Control Side, Connection Type JIS Rc Thread
Port Shape L-Port Operation Method Electric Maximum Applicable Pressure(MPa) 1.0 or Less
Fluid temperature(℃) -10~100