1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

BM-12SR, Spring-Return Ball-Type Electric Valve

BM-12SR, Spring-Return Ball-Type Electric Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,059.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ball type electromagnetic valve that combines the characteristic flow direction freedom of electromagnetic valves, with the simplicity and ease of use of electromagnetic valves that offer two-wire control.

[Features]
• Two-wire allows use in similar fashion to electromagnetic valves.
• The flow direction and mounting direction (indoor) can be adjusted freely.
• Ball features superior in durability thanks to the use of stainless steel (SUS316) as a material.

 
Part Number
BM12SR-J1-15A
BM12SR-J2-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Rated Voltage

฿ 21,059.67

VEN MULTIREX VALVE 1 Piece(s) 7 Day(s) 1/2B(15A)1/2B(15A)AC100V 50/60Hz

฿ 21,059.67

VEN MULTIREX VALVE 1 Piece(s) 7 Day(s) 1/2B(15A)1/2B(15A)AC200V 50/60Hz

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material CAC406 Applicable Fluid Water / Air
Nominal Pressure 10K Ball Valve Type Reduced Bore Supply Side, Connection Type JIS Rc Thread
Control Side, Connection Type JIS Rc Thread Operation Method Electric Maximum Applicable Pressure(MPa) 1.0
Fluid temperature(℃) -10~80 Format Standard Neck Type