1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TPS-22 Type Temperature Adjustment Electromagnetic Valve (for Vapor/Hot Water)

VEN CONTROL VALVE

TPS-22 Type Temperature Adjustment Electromagnetic Valve (for Vapor/Hot Water)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Since a temperature controller and electromagnetic valve are integrated, this helps to avoid troublesome selection and it reduces the labor involved in connection with the electromagnetic valve.
· Temperature setting is done by simply turning the knob.
· Compact and space saving.

 
Part Number
TPS22-W-32A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

VEN CONTROL VALVE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Temperature Control Electromagnetic Valves Applicable Fluid Water / Steam Thermostatic Valve Model Direct Operation for Heating
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 5~170 Body Material CAC408
Connection Type Equal Dia. Connection End Connection, Inlet Screw Connection Types JIS Rc Thread End Connection, Nominal Diameter of Inlet Piping Screw 1 1/4B(32A)
End Connection, Outlet Screw Connection Types JIS Rc Thread End Connection, Nominal Diameter of Outlet Piping Screw 1 1/4B(32A) Applicable Pressure Data(MPa) 0~0.7