1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

WSE-18 Type Pressure-Resistant Explosion Proof Type Solenoid Valve (WSE18-F1-15A)

VEN MULTIREX VALVE

WSE-18 Type Pressure-Resistant Explosion Proof Type Solenoid Valve (WSE18-F1-15A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Equipped with a water hammer sensitive mechanism, the diaphragm type valve structure is suitable in water and gas lines.

[Features]
· Applicable in explosive and hazardous areas.
· Equipped with a manual override for ease in testing or actuation during power failure.
· The direction of conduit tube threads can be changed to make installation or wiring easy.
· Tube end core can be installed in straight type for preventing rust occurrence

 
Part Number
WSE18-F1-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlumbing Thread Nominal Rated Voltage

฿ 33,661.67

VEN MULTIREX VALVE 1 Piece(s) 9 Day(s) 1/2B(15A)AC100/110V 50/60Hz

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Gas Operating Environment Standard / Explosion Proofing / Water Hammer Corresponding
Switching Type Normally Close End Connection JIS Rc Thread Driving Type Pilot-operated
Fluid temperature(°C) 5::60 Insulation type B Body Material CAC406
Maximum Applicable Pressure(MPa) 1.0 Applicable Pressure(MPa) 0.02~1.0 Shape Straight Type

Please check the type/dimensions/specifications of the part WSE18-F1-15A in the WSE-18 Type Pressure-Resistant Explosion Proof Type Solenoid Valve series.

Products with similar specification

Part Number
WSE18-F1-20A
WSE18-F1-25A
WSE18-F1-32A
WSE18-F1-40A
WSE18-F1-50A
WSE18-F2-15A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPlumbing Thread Nominal Rated Voltage

฿ 33,661.67

1 Piece(s) 9 Day(s) 3/4B(20A)AC100/110V 50/60Hz

฿ 33,903.55

1 Piece(s) 9 Day(s) 1B(25A)AC100/110V 50/60Hz

฿ 36,564.24

1 Piece(s) 9 Day(s) 1 1/4B(32A)AC100/110V 50/60Hz

฿ 38,983.05

1 Piece(s) 9 Day(s) 1 1/2B(40A)AC100/110V 50/60Hz

฿ 42,853.15

1 Piece(s) 9 Day(s) 2B(50A)AC100/110V 50/60Hz

฿ 33,661.67

1 Piece(s) 9 Day(s) 1/2B(15A)AC200/220V 50/60Hz