(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The stainless steel, threaded PS-25 type series and flange type PF-25 type series, solenoid valves Momotaro II has all the favorable features and same face to face dimensions as the earlier PS-15, and PF-15 type series for ease of replacement during repair, with the added benefit of greater durability.
Part Number |
---|
PS25-V-10A |
PS25-V-15A |
PS25-V-20A |
PS25-V-25A |
PS25-V-32A |
PS25-V-40A |
PS25-V-50A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plumbing Thread Nominal |
---|---|---|---|---|---|---|
฿ 10,368.52 | VEN MULTIREX VALVE | 1 Piece(s) | 9 Day(s) | 3/8B(10A) | ||
฿ 10,034.73 | VEN MULTIREX VALVE | 1 Piece(s) | 7 Day(s) | 1/2B(15A) | ||
฿ 10,491.88 | VEN MULTIREX VALVE | 1 Piece(s) | Same day | 3/4B(20A) | ||
฿ 12,342.66 | VEN MULTIREX VALVE | 1 Piece(s) | 5 Day(s) | 1B(25A) | ||
฿ 20,841.97 | VEN MULTIREX VALVE | 1 Piece(s) | 9 Day(s) | 1 1/4B(32A) | ||
฿ 24,712.07 | VEN MULTIREX VALVE | 1 Piece(s) | 9 Day(s) | 1 1/2B(40A) | ||
฿ 29,307.81 | VEN MULTIREX VALVE | 1 Piece(s) | 9 Day(s) | 2B(50A) |
Loading...
Type | Electromagnetic | Applicable Fluid | Air / Water / Oil / Steam | Operating Environment | Standard / Dust Proofing |
---|---|---|---|---|---|
Switching Type | Normally Close | End Connection | JIS Rc Thread | Driving Type | Linear Motion Type |
Fluid temperature(°C) | 5::180 | Insulation type | H | Body Material | SCS |
Maximum Applicable Pressure(MPa) | 1.0 | Applicable Pressure(MPa) | 0~1.0 |
How can we improve?
How can we improve?