1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PF-25 Type Solenoid Valve (for Steam, Liquids and Air) Stainless Steel Momotaro II (PF25-V-25A)

VEN MULTIREX VALVE

PF-25 Type Solenoid Valve (for Steam, Liquids and Air) Stainless Steel Momotaro II (PF25-V-25A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· 3 times more durable than the conventional stainless steel, threaded PS-25 type model.
· Applicable in wide range of pressure from 0 to 1.0MPa.
· Can be mounted horizontally or vertically.
· Thermo-setting resin highly resistant to heat is used on the coil exterior (nominal diameter 25 or less).
· The flange type PF-25 type series solenoid valve Momotaro II combines all the favorable features and same face to face dimensions of the earlier PS-15 type series for replacement ease during repair, while PF-15 offering the added benefit of greater durability.

 
Part Number
PF25-V-25A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTube Flange Nominal

฿ 28,824.05

VEN MULTIREX VALVE 1 Piece(s) 16 Day(s) 1B(25A)

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Oil / Steam Operating Environment Standard / Dust Proofing
Switching Type Normally Close End Connection JIS 10K FF flange Driving Type Linear Motion Type
Fluid temperature(°C) 5::180 Insulation type H Body Material SCS
Maximum Applicable Pressure(MPa) 1.0 Applicable Pressure(MPa) 0~1.0

Please check the type/dimensions/specifications of the part PF25-V-25A in the PF-25 Type Solenoid Valve (for Steam, Liquids and Air) Stainless Steel Momotaro II series.

Products with similar specification

Part Number
PF25-V-15A
PF25-V-20A
PF25-V-32A
PF25-V-40A
PF25-V-50A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTube Flange Nominal

฿ 25,437.71

1 Piece(s) 9 Day(s) 1/2B(15A)

฿ 26,405.24

1 Piece(s) 9 Day(s) 3/4B(20A)

฿ 33,661.67

1 Piece(s) 9 Day(s) 1 1/4B(32A)

฿ 35,354.84

1 Piece(s) 19 Day(s) 1 1/2B(40A)

฿ 38,983.05

1 Piece(s) 9 Day(s) 2B(50A)