1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PS-22 Type, Solenoid Valve (for Steam, Liquid, Air) MOMOTARO II (PS22-W-15A)

VEN MULTIREX VALVE

PS-22 Type, Solenoid Valve (for Steam, Liquid, Air) MOMOTARO II (PS22-W-15A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Piston systems such as production equipment and construction equipment. Adopts non-contact sliding mechanism AAS and incorporates the SSS special shaped spring.
The threaded type PS-22 model series solenoid valve “Momotaro” combines all the popular features and same face to face dimensions of the conventional PS-12 series for easier replacement during repair while offering the added benefit of greater durability.
For environmental considerations, such as power saving, the solenoid valve has a higher degree of perfection.
[Features]
· Cleared durability of 1 million operations. (Nominal diameter of 25 or less)
· Shared use for steam, water, air, and oil.
· Applicable in wide range of pressure options from 0 to 1.0 MPa.
· Can be mounted horizontally or vertically. (Nominal diameter of 50 or less)
· Thermo-setting resin highly resistant to heat is used on the coil exterior. (Nominal diameter of 25 or less)

 
Part Number
PS22-W-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Environment Plumbing Thread Nominal

฿ 8,489.49

VEN MULTIREX VALVE 1 Piece(s) 5 Day(s) Standard / Dust Proofing1/2B(15A)

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Oil / Steam Switching Type Normally Close
End Connection JIS Rc Thread Driving Type Linear Motion Type Fluid temperature(°C) 5::180
Insulation type H Body Material CAC408 Maximum Applicable Pressure(MPa) 1.0
Applicable Pressure(MPa) 0~1.0

Please check the type/dimensions/specifications of the part PS22-W-15A in the PS-22 Type, Solenoid Valve (for Steam, Liquid, Air) MOMOTARO II series.

Products with similar specification

Part Number
PS22-W-10A
PS22-W-20A
PS22-W-25A
PS22-W-32A
PS22-W-40A
PS22-W-50A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOperating Environment Plumbing Thread Nominal

฿ 8,032.34

1 Piece(s) 5 Day(s) Standard3/8B(10A)

฿ 8,990.19

1 Piece(s) Same day Standard / Dust Proofing3/4B(20A)

฿ 10,426.95

1 Piece(s) 5 Day(s) Standard / Dust Proofing1B(25A)

฿ 16,017.31

1 Piece(s) 5 Day(s) Standard / Dust Proofing1 1/4B(32A)

฿ 18,315.16

1 Piece(s) 5 Day(s) Standard / Dust Proofing1 1/2B(40A)

฿ 22,530.69

1 Piece(s) 5 Day(s) Standard / Dust Proofing2B(50A)