1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PS-22C Type Solenoid Valve (for Steam, Liquid, and Air) with Strainer Momotaro II (PS22C-W-50A)

VEN MULTIREX VALVE

PS-22C Type Solenoid Valve (for Steam, Liquid, and Air) with Strainer Momotaro II (PS22C-W-50A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Production equipment construction equipment etc. Piston system employing SSS & AAS

 
Part Number
PS22C-W-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlumbing Thread Nominal

฿ 27,497.91

VEN MULTIREX VALVE 1 Piece(s) 7 Day(s) 2B(50A)

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Oil / Steam Operating Environment Standard / Dust Proofing
Switching Type Normally Open End Connection JIS Rc Thread Driving Type Linear Motion Type
Fluid temperature(°C) 5::180 Insulation type H Body Material CAC408
Maximum Applicable Pressure(MPa) 1.0 Applicable Pressure(MPa) 0~1.0

Please check the type/dimensions/specifications of the part PS22C-W-50A in the PS-22C Type Solenoid Valve (for Steam, Liquid, and Air) with Strainer Momotaro II series.

Products with similar specification

Part Number
PS22C-W-10A
PS22C-W-15A
PS22C-W-20A
PS22C-W-25A
PS22C-W-32A
PS22C-W-40A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPlumbing Thread Nominal

฿ 16,342.98

1 Piece(s) 9 Day(s) 3/8B(10A)

฿ 15,996.58

1 Piece(s) 7 Day(s) 1/2B(15A)

฿ 16,905.53

1 Piece(s) 7 Day(s) 3/4B(20A)

฿ 17,909.72

1 Piece(s) 7 Day(s) 1B(25A)

฿ 22,404.96

1 Piece(s) 7 Day(s) 1 1/4B(32A)

฿ 24,389.72

1 Piece(s) 7 Day(s) 1 1/2B(40A)