1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

WS-25 Type Solenoid Valve (for Liquid and Gas) Stainless Steel Momotaro II (WS25-D-40A)

VEN MULTIREX VALVE

WS-25 Type Solenoid Valve (for Liquid and Gas) Stainless Steel Momotaro II (WS25-D-40A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Stainless steel threaded type WS-25 type series, flange type WF-25 type series solenoid valve Momotaro has the same features and face to face dimensions as the earlier WS-15 type series achieving ease of replacement during repair, with the added benefit of improved durability than the WF-15 type series.
· Applicable in wide range of pressure from 0 to 1.0MPa.
· Equipped with a water hammer sensitive mechanism.
· Can be mounted horizontally or vertically.
· Thermo-setting resin highly resistant to heat is used on the coil exterior

 
Part Number
WS25-D-40A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlumbing Thread Nominal

฿ 24,712.07

VEN MULTIREX VALVE 1 Piece(s) 9 Day(s) 1 1/2B(40A)

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Oil / Gas Operating Environment Standard / Water Hammer Corresponding
Switching Type Normally Close End Connection JIS Rc Thread Driving Type Pilot-operated
Fluid temperature(°C) 5::60 Insulation type B Body Material SCS
Maximum Applicable Pressure(MPa) 1.0 Applicable Pressure(MPa) 0~1.0

Please check the type/dimensions/specifications of the part WS25-D-40A in the WS-25 Type Solenoid Valve (for Liquid and Gas) Stainless Steel Momotaro II series.

Products with similar specification

Part Number
WS25-D-10A
WS25-D-15A
WS25-D-20A
WS25-D-25A
WS25-D-32A
WS25-D-50A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPlumbing Thread Nominal

฿ 10,368.52

1 Piece(s) 9 Day(s) 3/8B(10A)

฿ 10,034.73

1 Piece(s) 7 Day(s) 1/2B(15A)

฿ 10,491.88

1 Piece(s) 7 Day(s) 3/4B(20A)

฿ 12,342.66

1 Piece(s) 5 Day(s) 1B(25A)

฿ 20,841.97

1 Piece(s) 9 Day(s) 1 1/4B(32A)

฿ 26,042.42

1 Piece(s) 7 Day(s) 2B(50A)