1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

WF-22/22N Type Solenoid Valve (for Liquid and Gas) Momotaro II

WF-22/22N Type Solenoid Valve (for Liquid and Gas) Momotaro II
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,374.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Production equipment, construction equipment, diaphragm type employing SSS & AAS

[Features]
· The flange type WF-22 type series solenoid valve Momotaro II, has all the favorable features and same face to face dimensions as the earlier WF-12 type series allowing ease of replacement during repair, with the added benefit of greater durability.
· Suitable for liquids and gases.
· Applicable in wide range of pressure from 0 to 1.0MPa.
· Equipped with a water hammer sensitive mechanism.
· Can be mounted horizontal or vertically (nominal diameter 50 or less).
· A thermo-setting resin highly resistant to heat is used on the coil exterior (nominal diameter 50 or less)

 
Part Number
WF22-F-15A
WF22-F-20A
WF22-F-25A
WF22-F-32A
WF22-F-40A
WF22-F-50A
WF22-F-65A
WF22N-F-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTube Flange Nominal Specifications Body Material

฿ 21,374.11

VEN MULTIREX VALVE 1 Piece(s) 9 Day(s) 1/2B(15A)StandardCAC408

฿ 21,376.77

VEN MULTIREX VALVE 1 Piece(s) 7 Day(s) 3/4B(20A)StandardCAC408

฿ 22,309.34

VEN MULTIREX VALVE 1 Piece(s) 7 Day(s) 1B(25A)StandardCAC408

฿ 26,780.58

VEN MULTIREX VALVE 1 Piece(s) 7 Day(s) 1 1/4B(32A)StandardCAC408

฿ 27,497.91

VEN MULTIREX VALVE 1 Piece(s) 7 Day(s) 1 1/2B(40A)StandardCAC408

฿ 29,411.05

VEN MULTIREX VALVE 1 Piece(s) 7 Day(s) 2B(50A)StandardCAC408

฿ 42,046.10

VEN MULTIREX VALVE 1 Piece(s) 7 Day(s) 2 1/2B(65A)StandardCAC406

฿ 28,582.17

VEN MULTIREX VALVE 1 Piece(s) 23 Day(s) 3/4B(20A)Performance Standards Compatible Product of Tap Water MethodCAC408

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Oil / Gas Operating Environment Standard / Water Hammer Corresponding / Dust Proofing
Switching Type Normally Close End Connection JIS 10K FF flange Driving Type Pilot-operated
Fluid temperature(°C) 5::60 Insulation type B Maximum Applicable Pressure(MPa) 1.0
Applicable Pressure(MPa) 0~1.0