1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

WS-22C/22CN Type Solenoid Valve (for Liquid and Gas) Momotaro II

VEN MULTIREX VALVE

WS-22C/22CN Type Solenoid Valve (for Liquid and Gas) Momotaro II
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Production equipment, construction equipment etc. Diaphragm type employing SSS & AAS

[Features]
· For liquid and gas.
· Applicable under pressure ranging from 0 to 0MPa.
· Equipped with a water hammer sensitive mechanism.
· Can be mounted flat or upright (nominal diameter 50 or less).
· A thermo-setting resin highly resistant to heat is used on the coil exterior (nominal diameter 50 or less)

 
Part Number
WS22C-F-25A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

VEN MULTIREX VALVE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Oil / Gas Operating Environment Standard / Water Hammer Corresponding / Dust Proofing
Switching Type Normally Open End Connection JIS Rc Thread Plumbing Thread Nominal 1B(25A)
Driving Type Pilot-operated Fluid temperature(°C) 5::60 Insulation type B
Specifications Standard Body Material CAC408 Maximum Applicable Pressure(MPa) 1.0
Applicable Pressure(MPa) 0~1.0