1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

WS-22/22N Type Solenoid Valve (for Liquid and Gas) Momotaro II (WS22-F-10A)

VEN MULTIREX VALVE

WS-22/22N Type Solenoid Valve (for Liquid and Gas) Momotaro II (WS22-F-10A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Production equipment construction equipment etc. Diaphragm system employing SSS & AAS

[Features]
· Thermo-setting resin highly resistant to heat is used on the coil exterior (nominal diameter 50 or less).
· Can be mounted horizontal or vertically (nominal diameter 50 or less).
· Equipped with a water hammer sensitive mechanism.
· Applicable in wide range of pressure from 0 to 1.0MPa.
· Suitable for liquids and gases.
· Triple the durability compared to conventional products (nominal diameter less than 50).
· The threaded type WS-22 type series solenoid valve Momotaro II combines all the favorable features and same face to face dimensions of the earlier WS-12 series for replacement ease during repair while offering the added benefit of greater durability.

 
Part Number
WS22-F-10A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlumbing Thread Nominal Specifications

฿ 7,618.33

VEN MULTIREX VALVE 1 Piece(s) 7 Day(s) 3/8B(10A)Standard

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Oil / Gas Operating Environment Standard / Water Hammer Corresponding / Dust Proofing
Switching Type Normally Close End Connection JIS Rc Thread Driving Type Pilot-operated
Fluid temperature(°C) 5::60 Insulation type B Body Material CAC408
Maximum Applicable Pressure(MPa) 1.0 Applicable Pressure(MPa) 0~1.0

Please check the type/dimensions/specifications of the part WS22-F-10A in the WS-22/22N Type Solenoid Valve (for Liquid and Gas) Momotaro II series.

Products with similar specification

Part Number
WS22-F-15A
WS22-F-20A
WS22-F-25A
WS22-F-32A
WS22-F-40A
WS22-F-50A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPlumbing Thread Nominal Specifications

฿ 8,293.57

1 Piece(s) 5 Day(s) 1/2B(15A)Standard

฿ 8,641.53

1 Piece(s) 5 Day(s) 3/4B(20A)Standard

฿ 10,001.73

1 Piece(s) 5 Day(s) 1B(25A)Standard

฿ 15,542.36

1 Piece(s) 7 Day(s) 1 1/4B(32A)Standard

฿ 18,176.44

1 Piece(s) 7 Day(s) 1 1/2B(40A)Standard

฿ 21,267.68

1 Piece(s) 7 Day(s) 2B(50A)Standard