1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KW-1 Strainer (Duplex Type, For Oil) (KW1-G2-32A)

VEN VALVE STRAINER

KW-1 Strainer (Duplex Type, For Oil) (KW1-G2-32A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
This is a duplex type strainer for oil.
· Filter cylinders have been provided to the right and left, with the center on the switching cock, and one single cylinder can be used continuously without stopping the flow during cleaning of the other cylinder.

 
Part Number
KW1-G2-32A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Diameter of Flange Control Side, Nominal Diameter of Flange

฿ 40,918.10

VEN VALVE STRAINER 1 Piece(s) 9 Day(s) 1 1/4B(32A)1 1/4B(32A)

Loading...

  1. 1

Basic Information

Applicable Fluid Oil Shape W Shaped Material FC
Supply Side, End Connection JIS 10K FF flange Supply Side, End Connection JIS 10K FF flange Maximum Applicable Pressure(MPa) 1
Mesh 60 Meshes Fluid temperature(℃) 90 or Less

Please check the type/dimensions/specifications of the part KW1-G2-32A in the KW-1 Strainer (Duplex Type, For Oil) series.

Products with similar specification

Part Number
KW1-G2-20A
KW1-G2-25A
KW1-G2-40A
KW1-G2-50A
KW1-G2-65A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSupply Side, Nominal Diameter of Flange Control Side, Nominal Diameter of Flange

฿ 28,582.17

1 Piece(s) 9 Day(s) 3/4B(20A)3/4B(20A)

฿ 28,582.17

1 Piece(s) 9 Day(s) 1B(25A)1B(25A)

฿ 46,965.13

1 Piece(s) 9 Day(s) 1 1/2B(40A)1 1/2B(40A)

฿ 57,849.77

1 Piece(s) 10 Day(s) 2B(50A)2B(50A)

฿ 58,333.54

1 Piece(s) 9 Day(s) 2 1/2B(65A)2 1/2B(65A)